Bus Coupler, Tesys Island, Profinet

TPRBCPFN
Be the first one to review this.
Bus coupler, TeSys island, PROFINET
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys Island Bus Coupler, Point Of Connection Between A Tesys Island Configuration (Group Of Starters) And An Automation System Over Profinet Io. It Performs All Functions For The Application (Tesys Avatars), Selectable And Configurable Through Somove Or Machineexpert. For Diagnostics And Maintenance Of The Tesys Island, A Web Server (Omt) Is Embedded. To Be Supplied Externally By 24V Dc, It Provides Two Rj45 Ports For Profinet Io, One Rj45 Service Port Over Ethernet, One Micro Sd Card Port, And A Port For The Internal Bus Interconnecting The Modules Of The Island. Mounting On Din Rail, Together With The Other Modules Of The Tesys Island Configuration, The Bus Coupler Is The Module On The Most Left Position. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Cybersecurity Achilles Level 2 Certified, Green Premium Compliant (Rohs/Reach).

Product Details

SKU TPRBCPFN
Part Number TPRBCPFN
Price ZAR 10,305.62
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Bus Coupler, Tesys Island, Profinet
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.