
Basic Switch Disconnector, Masterpact Nw40Hadc-C, 4000 A, 900 Vdc, Drawout Version, 3 Poles
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Product Details
SKU | 48704 |
---|---|
Part Number | 48704 |
Price | ZARÂ 458,945.10 |
FAQs | No |
Activity | #N/A |