Auxiliary Contact, Acti9, Isd, 1Oc, Ac/Dc

A9A26927
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 Isd Electric Auxiliary Is A Remote Fault Indicator Contact. It Is Dedicated To Ic60, Ic40, Icv40, Iid, Iid40, Idpn Vigi, Isw-Na, Ic60 & Iid Products. It Comes With 1 Changeover Contact Indicating The Position Of The Associated Device. It Indicates The Position Of The Associated Device In The Event Of Electrical Fault Or Action On The Tripping Auxiliary. There Is A Mechanical State Indicator And A Test Function Button On The Front Face. The Ue Rated Operational Voltage Is 24Vac To 415Vac Or 24Vdc To 130Vdc. The Operating Frequency Is 50Hz Or 60Hz. The Ie Rated Operational Current Is 6A Under 24Vdc, 2A Under 48Vdc, 1.5A Under 60Vdc, 1A Under 130Vdc. The Ie Rated Operational Current Is 6A Under 24Vac To 240Vac, 3A Under 415Vac. The Width In 9Mm Pitches Is 1. The Product Color Is White (Ral9003). The Dimensions Are (W) 9Mm X (H) 86Mm X (D) 73Mm. Product Weight Is 33G. The Degree Of Protection Is Ip20 At Terminals And Ip40 In Enclosure. The Operating Temperature Is -35°C To +70°C. The Storage Temperature Is -40°C To +85°C. This Product Complies With En/Iec 60947-5-1 Standard.

Product Details

SKU A9A26927
Part Number A9A26927
Price ZAR 1,125.19
FAQs No
Activity HDCFD

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Auxiliary Contact, Acti9, Isd, 1Oc, Ac/Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.