Asfora - Double Socket-Outlet With Side Earth - 16A White

EPH9900121
Be the first one to review this.
Asfora - double socket-outlet with side earth - 16A white
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Schneider Electric Asfora Socket-Outlet Eph9900121 In Color White Is A Complete Product With 2 Outlets. The Outlet Pole Configuration Of This Socket-Outlet Is 2 X 2P + E With Side Earth. And It'S Rated Current Is 16A, With The Power Range Of 3680W. Its Fixing Mode Is Claws. 83 Mm, 123 Mm, 46 Mm Is Its Dimension, And Its Projecting Depth Is 23 Mm. Flush Mounting Is Supported So That Its Box Can Be Recessed Into The Surface. The Surface Finish Is Glossy, Delivering An Elegant And High-End Feeling To A Room. This Socket-Outlet Reaches Ip20 Against Solid Objects And Liquids. The Connection Terminals Of This Socket-Outlet Are Lift Terminals. Being Made Of Abs (Acrylonitrile Butadiene-Styrene), Asa + Pc Material, This Socket-Outlet Is Very Reliable And Resistant. The Conductor Material Of Copper Makes It More Reliable. What'S More, It Well Satisfied The Standard Of Iec 60884-1. It Obtained Ukr, Vde Certificates As Well. This Socket-Outlet Is Also Certified As A Green Premium Product. And It Is Mercury Free And Heavy Metal Free, Being Environment-Friendly As Always. In Addition, This Socket-Outlet Is Specially Designed For Residential, Small Commercial, Facilitating The Daily Needs Easily And Safely. Asfora Products Are Made From High-Quality Materials That Won'T Yellow Over Time. The Sleek, Elegant Design Harmonizes Perfectly With Virtually Any Interior.

Product Details

SKU EPH9900121
Part Number EPH9900121
Price ZAR 111.09
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Asfora - Double Socket-Outlet With Side Earth - 16A White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.