Amber Illuminated Pushbutton Ø 30 - Flush Spring Return - 230 V - 1Oc

9001K3L7AH13
Be the first one to review this.
amber illuminated pushbutton Ø 30 - flush spring return - 230 V - 1OC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony 9001K, Modular Illuminated Flush Amber Push Button Is Supplied With A Full Guard. It Has A Chromium-Plated Metal Bezel, Is Supplied With 240V Ac Transformer And Has 1 X No + 1 X Nc Contacts. This Illuminated Push Button With Transformer And Full Guard Provides An Ergonomic And Visual Interface For Controlling Your Machines. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Classic Screw-Clamp Connections. It Is Clearly Distinguishable Visually At A Distance Thanks To Its Illuminated Head And Clear Color. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Impact And Corrosion Resistant Metal Bezel And Body Ensures Product Continues To Operate Even After Severe Accidents.

Product Details

SKU 9001K3L7AH13
Part Number 9001K3L7AH13
Price ZAR 3,266.45
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Amber Illuminated Pushbutton Ø 30 - Flush Spring Return - 230 V - 1Oc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.