Industrial Contactors

879 results

Sort By arrow-down
Lc1D12Bd - Tesys D Contactors Innovation To Control Your Motors.The Only Contactor Range With Full Compatibility With Plc Input/Output From 9A To 65A.
LC1D12BD

check-small In stock

ZAR 1,241.43
ZAR 1,241.43
Lc1D18Bd - Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 18 A - 24 V Dc Coil. Tesys D Contactors Is The Perfect Choice For Any Applications.
LC1D18BD

check-small In stock

ZAR 1,657.67
ZAR 1,657.67
Lc1D25Bd, Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 25 A, 24 Vdc Coil
LC1D25BD

check-small In stock

ZAR 2,327.65
ZAR 2,327.65
Lc1D32Bd, Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 32 A, 24 Vdc Coil
LC1D32BD

check-small In stock

ZAR 3,373.72
ZAR 3,373.72
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 38 A - 24 V Dc Standard Coil
LC1D38BD

check-small In stock

ZAR 4,113.09
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 12 A, 24 Vac Coil
LC1D12B7

check-small In stock

ZAR 1,204.90
ZAR 1,204.90
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 18 A, 24 Vac Coil
LC1D18B7

check-small In stock

ZAR 1,588.27
ZAR 1,588.27
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 25 A, 24 Vac Coil
LC1D25B7

check-small In stock

ZAR 2,218.12
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 32 A - 24 V Ac Coil
LC1D32B7

check-small In stock

ZAR 3,242.30
ZAR 3,242.30
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 38 A - 24 V Ac 50/60 Hz Coil
LC1D38B7

check-small In stock

ZAR 3,761.55
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 25 A - 250 V Ac Coil
LC1D25U7

check-small In stock

ZAR 2,218.12
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 32 A - 240 V Ac 50/60 Hz Coil
LC1D32U7

check-small In stock

ZAR 3,242.30