Industrial Contactors

901 results

Sort By arrow-down
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 65 A, 110 Vac 50/60 Hz Coil
LC1D65AF7

check-small In stock

ZAR 5,756.05
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 12 A - 48 V Ac Coil
LC1D12E7

check-small In stock

ZAR 1,204.90
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 18 A - 48 V Ac Coil
LC1D18E7

check-small In stock

ZAR 1,588.27
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 25 A - 48 V Ac Coil
LC1D25E7

check-small In stock

ZAR 2,218.12
Lc1D12Bd - Tesys D Contactors Innovation To Control Your Motors.The Only Contactor Range With Full Compatibility With Plc Input/Output From 9A To 65A.
LC1D12BD

check-small In stock

ZAR 1,241.43
Lc1D18Bd - Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 18 A - 24 V Dc Coil. Tesys D Contactors Is The Perfect Choice For Any Applications.
LC1D18BD

check-small In stock

ZAR 1,657.67
Lc1D25Bd, Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 25 A, 24 Vdc Coil
LC1D25BD

check-small In stock

ZAR 2,327.65
Lc1D32Bd, Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 32 A, 24 Vdc Coil
LC1D32BD

check-small In stock

ZAR 3,373.72
Tesys D Contactor - 3P(3 No) - Ac-3 - <= 440 V 38 A - 24 V Dc Standard Coil
LC1D38BD

check-small In stock

ZAR 4,113.09
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 12 A, 24 Vac Coil
LC1D12B7

check-small In stock

ZAR 1,204.90
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 18 A, 24 Vac Coil
LC1D18B7

check-small In stock

ZAR 1,588.27
Tesys D Contactor, 3P(3 No), Ac-3, <= 440 V 25 A, 24 Vac Coil
LC1D25B7

check-small In stock

ZAR 2,218.12