Advanced Power Base, Tesys U, 3P, 38A/690V

LUB380
Be the first one to review this.
Advanced power base, TeSys U, 3P, 38A/690V
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys U Advanced Power Base, 3 Poles (3No), 38A/690V, To Be Completed With A Control Unit Luc To Form A Tesys U Starter Controller, For 3-Phase Motor Applications Up To 18.5Kw@400V. Base Composed Of Power Contacts, Control Coil, Rotary Handle, With A Modular Design For Additional Modules To Form A All In One Starter Controller With Basic Or Advanced Protection And Control Functions. It Is Equipped With Auxiliary Signaling Contacts (1No+1Nc), A Control Terminal Block, And Blanking Shutters Covering The Empty Cavities. It Provides A High Breaking Capacity Icu 25Ka@400V, Start-Stop Control Guaranteed For 3600 Cycles/Hour. Very Compact (45Mm Width), Din-Rail Mounting And Screw Fixing, With A Padlockable Rotary Handle. Certified When Used In Conjunction With A Luc Control Unit (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).

Product Details

SKU LUB380
Part Number LUB380
Price ZAR 1,507.96
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Advanced Power Base, Tesys U, 3P, 38A/690V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.