Advanced Control Unit, Tesys U, 9.5-38A, 3P Motors, Protection & Diagnostic, Class 10, Coil 110-240V Ac/Dc

LUCB38FU
Be the first one to review this.
Advanced control unit, TeSys U, 9.5-38A, 3P motors, protection & diagnostic, class 10, coil 110-240V AC/DC
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Tesys U Control And Diagnostic Unit To Be Inserted In Advanced Power Bases Lub380 To Form A Tesys U Starter Controller, For 3-Phase Motor Applications Up To 18.5Kw@400V. It Provides Full Protection To Motors With A Rated Current Ir 9.5-38A (Ir Adjustable), Overload Tripping Class 10, Short Circuit At 13 X Irmax, Overcurrent At 14.2 X Ir, Phase Loss, Insulation Fault (Protection Of Equipment Only). It Provides A Thermal Overload Alarm To Be Used Locally Using A Lufda Module Or Remotely Using A Lulc Module, And A Test Push Button For Overload Simulation. To Be Used With A 110-240V Ac / 110-220V Dc Voltage For The Control Of The Starter (Through The Control Terminals A1/A2 Located In The Power Base). Certified When Used In Conjunction With A Lub Power Base (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).

Product Details

SKU LUCB38FU
Part Number LUCB38FU
Price ZAR 1,510.55
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Advanced Control Unit, Tesys U, 9.5-38A, 3P Motors, Protection & Diagnostic, Class 10, Coil 110-240V Ac/Dc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.