Actassi Indoor Fibre Cable Tight Buffered Om3 50/125µm 4-Core Lszh

ACTNDTG04MMLS
Be the first one to review this.
Actassi Indoor Fibre Cable Tight Buffered OM3 50/125µm 4-Core LSZH
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Indoor Building Cable Consists Of 4 Fibers With Multimode Om3 Performance. The Cable Is Designed To Provide Superior Optical Performance, Flexible, Flame Retardant For Use Indoors. Each Fibre Is Coated To 900 Microns With Durable, Protective Material. Buffers Are Colour-Coded. The Buffered Fibres Are Surrounded By Aramid Yarns For Strength, And Are Covered With Low Smoke Zero Halogen (Lszh) Sheath To Meet Tough Enission Control. It Is Compliant With Bellcore Gr-409-Core And Ansi/Eia-568C.3, Iso/Iec 11801 Standards. The Cable Enables Easy Installation In Space Constrained Area And Supports Up To 10G Ethernet Applaications.

Product Details

SKU ACTNDTG04MMLS
Part Number ACTNDTG04MMLS
Price ZAR 56.57
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Actassi Indoor Fibre Cable Tight Buffered Om3 50/125µm 4-Core Lszh
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.