
calcActive())">
Harmony XALD, XALK, Single Contact Block, Silver Alloy, Rear Mounting, Screw Clamp Terminal, 1NO
ZENL1111
SGDÂ 13.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZENL1111
Harmony XALD, XALK, Single Contact Block, Silver Alloy, Rear Mounting, Screw Clamp Terminal, 1NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XALD, XALK, Single Contact Block, Silver Alloy, Rear Mounting, Screw Clamp Terminal, 1NO
SGDÂ 13.20
Description
This Harmony XAL, single contact block uses screw-clamp terminals and has 1 x NO contact.It is compatible with Harmony XB5, 22mm control and signaling units and XAPS control stations.This contact block allows fast and easy replacement and configuration of your push buttons and selector switches.It is easily installed and replaced on XB5 complete push-button units and selector switches and XAPS control station and connects to control circuits with simple screw-clamp connections.It protects operators from unexpected contact with live circuits thanks to its IP20 protection index.Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists.1 million cycle high endurance allows less maintenance and damage in your installation.Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZENL1111 |
Green Premium Label | No |
Country of Origin | France |
Show Accessory | No |
Product Type | Single Contact Block |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account