
calcActive())">
Easy Harmony XB2, Single contact block with body and fixing collar, metal, screw clamp terminal, 1 NO + 1 NC
ZB2BZ105C
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BZ105C
Easy Harmony XB2, Single contact block with body and fixing collar, metal, screw clamp terminal, 1 NO + 1 NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Single contact block with body and fixing collar, Easy Harmony XB2, metal, screw clamp terminal, 1NO + 1NC
Product Details
Green Premium Label | Yes |
---|---|
Weight | 54.23 g |
height | 2.99 cm |
length | 4.26 cm |
width | 4.01 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review