
calcActive())">
Easy Harmony XB2, Single contact block with body and fixing collar, metal, screw clamp terminal, 2 NO
ZB2BZ103C
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BZ103C
Easy Harmony XB2, Single contact block with body and fixing collar, metal, screw clamp terminal, 2 NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Single contact block with body and fixing collar, Easy Harmony XB2, metal, screw clamp terminal, 2NO
Product Details
Green Premium Label | Yes |
---|---|
Weight | 50.6 g |
height | 2.98 cm |
length | 4.19 cm |
width | 3.72 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review