
calcActive())">
Easy Harmony XB2, Legend holder Ø60 for emergency stop, plastic, yellow, marked EMERGENCY STOP
ZB2BY9330C
SGD 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BY9330C
Easy Harmony XB2, Legend holder Ø60 for emergency stop, plastic, yellow, marked EMERGENCY STOP
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Legend plate, Easy Harmony XB2, yellow, 60mm, plastic, marked EMERGENCY STOP
Product Details
Green Premium Label | Yes |
---|---|
Weight | 2 g |
height | 0.13 cm |
length | 6 cm |
width | 6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review