
calcActive())">
Easy Harmony XB2, Light block with body and fixing collar, metal, without BA9S bulb, < 380 V AC, 2 NO
ZB2BW063C
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BW063C
Easy Harmony XB2, Light block with body and fixing collar, metal, without BA9S bulb, < 380 V AC, 2 NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Light block with body and fixing collar, Easy Harmony XB2, metal, without BA9S bulb, 0.380V AC, 2NO
Product Details
Green Premium Label | Yes |
---|---|
Weight | 76.6 g |
height | 3 cm |
length | 6.1 cm |
width | 4 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review