
calcActive())">
Easy Harmony XB2, Emergency switching off head, metal, red mushroom Ø60, Ø22, push-pull
ZB2BT4C
SGD 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BT4C
Easy Harmony XB2, Emergency switching off head, metal, red mushroom Ø60, Ø22, push-pull
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Emergency switching off head, Easy Harmony XB2, metal, red mushroom 40mm, 22mm, push-pull
Product Details
Green Premium Label | Yes |
---|---|
Weight | 71 g |
height | 2.328 cm |
length | 4.687 cm |
width | 3.851 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review