
calcActive())">
Easy Harmony XB2, Emergency stop head, metal, red mushroom Ø40, Ø22, latching turn to realease
ZB2BS844C
SGD 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BS844C
Easy Harmony XB2, Emergency stop head, metal, red mushroom Ø40, Ø22, latching turn to realease
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Emergency stop head, Easy Harmony XB2, metal, red, mushroom 40mm, 22mm, latching turn to realease
Product Details
Green Premium Label | Yes |
---|---|
Weight | 70 g |
height | 4 cm |
length | 5.45 cm |
width | 4 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review