
calcActive())">
Easy Harmony XB2, Emergency switching off head, metal, red mushroom Ø40, Ø22, latching turn to realease
ZB2BS54C
SGD 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BS54C
Easy Harmony XB2, Emergency switching off head, metal, red mushroom Ø40, Ø22, latching turn to realease
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Head for emergency switching off push button, Easy Harmony XB2, metal, red mushroom 40mm, 22mm, latching turn to release
Product Details
Green Premium Label | Yes |
---|---|
Weight | 52.4 g |
height | 3.97 cm |
length | 4.62 cm |
width | 3.98 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review