
calcActive())">
Easy Harmony XB2, Selector switch head, metal, black, Ø22, 3 positions, spring return to center
ZB2BD5C
SGD 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB2BD5C
Easy Harmony XB2, Selector switch head, metal, black, Ø22, 3 positions, spring return to center
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Selector switch head, Easy Harmony XB2, metal, black, 22mm, 3 positions, spring return to center
Product Details
Green Premium Label | Yes |
---|---|
Weight | 44 g |
height | 2.894 cm |
length | 4.3 cm |
width | 4.243 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account