
calcActive())">
Harmony XVB, Audible unit for Modular Tower Lights, Plastic, Ø70, Buzzer, Continuous or Intermitten Tone,70... 90 dB, 12...48 V AC/DC
XVBC9B
SGD 154.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XVBC9B
Harmony XVB, Audible unit for Modular Tower Lights, Plastic, Ø70, Buzzer, Continuous or Intermitten Tone,70... 90 dB, 12...48 V AC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XVB, Audible unit for Modular Tower Lights, Plastic, Ø70, Buzzer, Continuous or Intermitten Tone,70... 90 dB, 12...48 V AC/DC
SGD 154.00
Description
This Harmony XVB audible buzzer unit is supplied with 12V to 48V AC/DC.This indicating bank buzzer is an accessory designed as an audible and signalling unit for custom assembly.It has a continuous or intermittent signal and its sound acoustic level is adjustable.It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.90 dB loud buzzer allows for clear alerting on critical machine statuses even from long distance.It complies with international standards and certifications (CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards and NEMA 4X).
Product Details
Activity | IDSIG |
---|---|
Part Number | XVBC9B |
Green Premium Label | No |
Country of Origin | Indonesia |
Show Accessory | No |
Product Type | Audible Unit |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account