 calcPageSize())"
                />
 calcPageSize())"
                />
                
                     calcActive())">
            
                
                
                
            
        
    Harmony XVB, Indicator Bank, Illuminated Unit, Plastic, Orange, 70mm, Steady, Bulb or LED not included, 250V
            
                XVBC35            
        
                
                
                
                        SGD 30.30                    
                
                
                
            
        Excl. Tax
        
        
            To View the best prices please             Sign in / Register.            
        
    
    
        Loading...    
All Sellers
 
            
                    XVBC35                
                
                
                    Harmony XVB, Indicator Bank, Illuminated Unit, Plastic, Orange, 70mm, Steady, Bulb or LED not included, 250V                
                
                
            | Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
| 
                                    
                                        View Seller Profile                                    
                                    
     
            
            B2B Network
         |  | 
    
        Shipping Cost    
     Free Shipping | 
No sellers found for this product.
                                Out of stock                            
                        
                                    Harmony XVB, Indicator Bank, Illuminated Unit, Plastic, Orange, 70mm, Steady, Bulb or LED not included, 250V
                
                
                        SGD 30.30                    
                
                
                
            
        Description
    This Harmony XVB orange illuminated unit is supplied with up to 250V AC/DC bulb, bulb order separately, steady light.This orange indicating bank lens is designed as an illuminated unit to be connected with base and create complete tower light.Its integral LED offers a steady light, allowing it to clearly display the status of your machines in applications such as automotive, machine tool, material handling, packaging, assembly stations, conveyors.It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments.Simple and modular design to allow for easy installation with base unit and make complete tower light.It complies with international standards and certifications (CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards and NEMA 4X).
                Product Details
| Activity | IDSIG | 
|---|---|
| Part Number | XVBC35 | 
| Green Premium Label | No | 
| Country of Origin | Indonesia | 
| Show Accessory | No | 
| Product Type | Indicator Bank | 
Seller Information
Documents
Extended Warranty
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account