calcPageSize())"
/>
calcActive())">
Harmony XVB, Indicator Bank, Illuminated Unit, Plastic, Green, 70mm, Steady, Bulb or LED not included, 250V
XVBC33
SGDÂ 30.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XVBC33
Harmony XVB, Indicator Bank, Illuminated Unit, Plastic, Green, 70mm, Steady, Bulb or LED not included, 250V
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XVB, Indicator Bank, Illuminated Unit, Plastic, Green, 70mm, Steady, Bulb or LED not included, 250V
SGDÂ 30.30
Description
This Harmony XVB green illuminated unit is supplied with up to 250V AC/DC bulb, bulb order separately, steady light.This green indicating bank lens is designed as an illuminated unit to be connected with base and create complete tower light.Its integral LED offers a steady light, allowing it to clearly display the status of your machines in applications such as automotive, machine tool, material handling, packaging, assembly stations, conveyors.It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments.Simple and modular design to allow for easy installation with base unit and make complete tower light.It complies with international standards and certifications (CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards and NEMA 4X).
Product Details
| Activity | IDSIG |
|---|---|
| Part Number | XVBC33 |
| Green Premium Label | No |
| Country of Origin | Indonesia |
| Show Accessory | No |
| Product Type | Indicator Bank |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account