calcPageSize())"
/>
calcActive())">
Easy Harmony XB2, Illuminated push button, metal, flush, orange, Ø22, spring return, 220 V AC, 1 NO
XB2BW35M1C
SGD 40.39
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XB2BW35M1C
Easy Harmony XB2, Illuminated push button, metal, flush, orange, Ø22, spring return, 220 V AC, 1 NO
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy Harmony XB2, Illuminated push button, metal, flush, orange, Ø22, spring return, 220 V AC, 1 NO
SGD 40.39
Description
Illuminated push button, Easy Harmony XB2, metal, flush, orange, 22mm, spring return, 220V AC, 1NO
Product Details
| Green Premium Label | Yes |
|---|---|
| Weight | 107 g |
| height | 5.5 cm |
| length | 10.7 cm |
| width | 7 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account