
calcActive())">
Easy Harmony XB2, Key selector switch, metal, black, Ø22, key no 455, 2 positions, spring return, left pull out, 1 NO
XB2BG61C
SGD 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB2BG61C
Easy Harmony XB2, Key selector switch, metal, black, Ø22, key no 455, 2 positions, spring return, left pull out, 1 NO
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Key selector switch, Easy Harmony XB2, metal, black, 22mm, key no 455, 2 positions, spring return, left pull out, 1NO
Product Details
Green Premium Label | Yes |
---|---|
Weight | 120 g |
height | 5.5 cm |
length | 7 cm |
width | 7 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review