
calcActive())">
Harmony XALD, XALK, Control Station, Plastic, Yellow, 1 Red Mushroom Head Push Button Ø40, Emergency Stop Turn to Release, 1NO + 1 NC, Unmarked
XALK178E
SGD 72.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XALK178E
Harmony XALD, XALK, Control Station, Plastic, Yellow, 1 Red Mushroom Head Push Button Ø40, Emergency Stop Turn to Release, 1NO + 1 NC, Unmarked
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XALD, XALK, Control Station, Plastic, Yellow, 1 Red Mushroom Head Push Button Ø40, Emergency Stop Turn to Release, 1NO + 1 NC, Unmarked
SGD 72.10
Description
This Harmony XALK yellow control station for emergency stop function is ideal for your complete control station.It operates with turn to release mechanism and uses screw-clamp terminals.This control station with mushroom head push button for emergency stop function is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy.Its schematic is clearly distinguishable thanks to clear colors.It is impact resistant, dust resistant, water resistant, corrosion resistant, and vibration resistant thanks to its IP69 / IP67 / IP66 / IP69K, making it ideal for operation in harsh environments.Its wide range of operating temperatures from -40C to 70C allows versatility in usage of product.Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
Product Details
Activity | IDSIG |
---|---|
Part Number | XALK178E |
Green Premium Label | Yes |
Show Accessory | No |
Product Type | Control Station |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account