calcPageSize())"
/>
calcActive())">
Empty control station, Harmony XALK, XALD, plastic, yellow lid for push button 22mm, 1 cut out
XALKW01
SGDÂ 36.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XALKW01
Empty control station, Harmony XALK, XALD, plastic, yellow lid for push button 22mm, 1 cut out
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Empty control station, Harmony XALK, XALD, plastic, yellow lid for push button 22mm, 1 cut out
SGDÂ 36.95
Description
- Schneider Electric AvatarOn E8334RWMZB_WG in color wine gold is a freelocate switch with Zigbee 3
- 0 communication type for indoor use
- Unobtrusive in daytime, the fluorescent LED locator glows with a soft luminescence in the dark, indicating the exact location of each switch at night
- The battery type it uses is CR2032, whose battery life is 2 years generally
- With 4 channels and 4 function keys, this Wiser freelocate switch is not only an on-off switch, but also a remote control for groups of devices
- And the switch’s rated operational voltage is 3V
- This device enables both flush and surface mounting
- 86 mm, 86 mm and 4 mm are the width, height and embedding depth of this device respectively
- It is also compliant with RoHS, meeting standards of IEC 60669-2-5, EN 60669-2-5 and CE
Product Details
| Part Number | XALKW01 |
|---|---|
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Push Button |
| Colour | White |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account