
calcActive())">
Wireless and batteryless transmitter, Harmony XB5R, push button, plastic, white, 22mm, spring return
ZB5RTA1
SGDÂ 189.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB5RTA1
Wireless and batteryless transmitter, Harmony XB5R, push button, plastic, white, 22mm, spring return
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wireless and batteryless transmitter, Harmony XB5R, push button, plastic, white, 22mm, spring return
SGDÂ 189.20
Description
This wireless and batteryless push button is part of the range Harmony XB5R plastic and XB4R metal. It features a transmitter fitted with a fixing collar and a spring return flush push button head with white clipped-in cap. It operates with the protocol Zigbee green power 2.4 GHz in compliance with IEEE 802.15.4. It weighs 45g.
Product Details
Part Number | ZB5RTA1 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Wireless and Batteryless Transmitter |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account