
calcActive())">
Wireless and batteryless transmitter, Harmony XB5R, push button, metal, white, 22mm, spring return
ZB4RTA1
SGDÂ 203.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4RTA1
Wireless and batteryless transmitter, Harmony XB5R, push button, metal, white, 22mm, spring return
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Wireless and batteryless transmitter, Harmony XB5R, push button, metal, white, 22mm, spring return
SGDÂ 203.50
Description
transmitter - Ø22 mm metal head - white cap. Label: Harmony XB4 - range of product: Harmony XB5 - transmission frequency: 2405 MHz - level or class: 5M00G7W - antenna type: omnidirectional - product or component type: wireless and batteryless transmitter - device short name: XB5R - bezel material: chromium plated metal - fixing collar material: zamak - mounting diameter: 22 mm - Range Presentation: An unrivalled offer
- Pushbuttons, spring return - Multiple-headed pushbuttons, spring return - Emergency Stop or Emergency switch off functions with turn to release, key release or push-pull action, Ø 30, 40, 60 mm - Selector switches and key switches - Pilot lights (LED, incandescent and neon lights) - Combined functions: contact + signalling - Complete products or sub assemblies for user assembly - Connection: screw clamp terminals, plug-in connector, Faston connectors, spring clamp terminals. Robustness and safety
- Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, CSA, CCC, Gost, JIS, NEMA… - CE marking - Up to IP 66, IP69K - Low-load electrical contact and high power - Shakeproof connection screws (periodic retightening unnecessary) Also available for your applications in harsh environments.
- A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. More details in Additional Links. Simplicity and speed of installation
- Only one installer required - Fixing by a single locking screw (anti-rotation) - Common accessories - Range Benefits: Progress with confidenceDesigned for industry, this range combines simplicity of setup, flexibility and a robust construction. An ingenious locking system consisting of a snap-fit head and body, tightened with a single screw, ensures easy yet secure mounting. - Range Application Presentation:
- Industry:
machine manufacturers (automotive, textiles, timber), control system panel builders - Service sector and infrastructure:
energy distribution panel builders, public works, building, airports
Product Details
Part Number | ZB4RTA1 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Wireless and Batteryless Transmitter |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account