Actassi S-110 Connector RJ45 30M Unshielded Cat6 Shutter White - bag x 1
SKU :
VDIB17336UWE-1002
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 10.61
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
- This punch down RJ45 jack is a part of the entire ACTASSI range which provides a complete cabling solution.
- The global solution is backed by extended system warranty. It is an unshielded RJ45 jack with 30M footprint.
- Its performance are 4P PoE (PoE++) and Cat6 component level certified by 3rd party laboratory.
- It is mutli-standard certified (IEC, TIA, UL) as well as Green Premium compliant (RoHS/REACH).
- It is compatible with cables as well as 19 inch panels and sockets from ACTASSI range.
- Associated quicktool can be used to realize reliable termination in a shorter time.
- The jack is delivered with its independant wire cap in individual bag.
Actassi S-110 Connector RJ45 30M Unshielded Cat6 Shutter White - bag x 1
SGDÂ 10.61
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Part Number | VDIB17336UWE |
|---|---|
| Green Premium Label | Yes |
| Weight | 12.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Rj45 Connector |
| tax text on product card | Excl. GST |
| Discount Percentage | Between 0-10 % |
| Seller Name | esolution electrical |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Part Number | VDIB17336UWE |
|---|---|
| Green Premium Label | Yes |
| Weight | 12.0 g |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Rj45 Connector |
| tax text on product card | Excl. GST |
| Discount Percentage | Between 0-10 % |
| Seller Name | esolution electrical |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Sold By
eSolution Electrical