
calcActive())">
variable speed drive, Altivar Process ATV600, ATV630, 1.5kW, 2hp, 380 to 480V, IP21, UL type 1
ATV630U15N4
SGDÂ 1,965.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV630U15N4
variable speed drive, Altivar Process ATV600, ATV630, 1.5kW, 2hp, 380 to 480V, IP21, UL type 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
variable speed drive, Altivar Process ATV600, ATV630, 1.5kW, 2hp, 380 to 480V, IP21, UL type 1
SGDÂ 1,965.50
Description
This Altivar Process ATV600 variable speed drive can feed 3-phase synchronous and asynchronous power motors. It features 3 built-in RJ45 communication ports as standard, 1 Ethernet port, 2 serial ports. It works at a rated supply voltage from 380V to 480V AC. This drive provides up to 30% energy saving when on standby due to the innovative ‘‘Stop and Go’’operation without additional costs. It is suitable for motors with power rating up to 1.5kW / 2hp for applications requiring slight overload (up to 120%). It is suitable for motors with power rating up to 0.75kW / 1hp for applications requiring significant overload (up to 150%). It weighs 4.5kg and its dimensions are, 144mm wide, 350mm high, 203mm deep. This drive is focused on fluids management processing and energy saving, it offers extensive flexibility in water and wastewater, mining, minerals and metals, oil and gas and food and beverage applications. Accessories (fan kit, graphic display terminal) and options (I/O expansion modules, communication modules, EMC input filters) are available with Altivar Process ATV600 drives, depending on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a wall. This new concept of drives meets the major needs of process and utilities in terms of equipment efficiency and total cost of ownership by supporting the energy management, asset management and also the overall performance of the process.
Product Details
Part Number | ATV630U15N4 |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Variable Speed Drive |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account