
calcActive())">
variable speed drive, Altivar 12, 0.37kW, 0.55hp, 200 to 240V, 1 phase, on base plate
ATV12P037M2
SGDÂ 433.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV12P037M2
variable speed drive, Altivar 12, 0.37kW, 0.55hp, 200 to 240V, 1 phase, on base plate
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
variable speed drive, Altivar 12, 0.37kW, 0.55hp, 200 to 240V, 1 phase, on base plate
SGDÂ 433.00
Description
Altivar Machine ATV12 is an offer of variable speed drives for commercial equipment and simple machines. It works at a rated power up to 0.37kW / 0.55hp and a rated voltage from 200V to 240V AC. It is designed on a base plate for mounting on the machine frame. The frame surface area should allow heat to dissipate. It has advanced PID and catch on the fly functions, basic cabling, and easy motor control setting. Based on the needs, it can be delivered without heatsink, with embedded EMC filter, or as standard version. The Altivar 12 drive integrates as standard the Modbus communication protocol. This Altivar Machine ATV12 is designed for simple applications, in industry, commercial machines and HVAC machines such as conveyors, pumps, extractors, access barriers and treadmills. It conforms to IEC, UL and other international standards. SoMove software compatibility enables saving and transfering of configurations to spare drive, reducing maintenance downtime. It features an optimized application of power and torque for ventilation and pumping applications, this allows up to 30% energy savings. The ATV12 range meets basic machine requirements united with simplicity.
Product Details
Part Number | ATV12P037M2 |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Variable Speed Drive |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account