calcPageSize())"
/>
calcActive())">
undervoltage release MN - 440..480V 60Hz, 380..415V 50/60Hz
LV429408
SGDÂ 175.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LV429408
undervoltage release MN - 440..480V 60Hz, 380..415V 50/60Hz
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
undervoltage release MN - 440..480V 60Hz, 380..415V 50/60Hz
SGDÂ 175.35
Description
This is a MN undervoltage release for Compact NSX, PowerPact Multistandard and EasyPact CVS circuit breakers. Its rated voltage is 380 to 415 VAC 50/60 Hz, or 440 to 480 VAC 60 Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage drops to a value below 35% of its rated voltage Un. It complies with IEC 60947-2 standard. This undervoltage release is a UL Listed/CSA Certified circuit breaker accessory. Compact NSX, PowerPact Multistandard and EasyPact CVS can be equipped with either 1 MX or 1 MN auxiliary.
Product Details
| Part Number | LV429408 |
|---|---|
| Green Premium Label | No |
| Country of Origin | China |
| Product Type | Undervoltage Release |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account