AvatarOn, Trailing Socket, with Individual Switch & USB, 4 Gang, 3M, Wood
SKU :
TSH34U_3_WD_C5
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 53.60
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
AvatarOn, Trailing Socket, with Individual Switch & USB, 4 Gang, 3M, Wood
SGDÂ 53.60
- Specifications
- Documents
- Reviews
Overview
| Activity | HDSPE |
|---|---|
| Part Number | TSH34U_3_WD_C5 |
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Trailing Socket |
| tax text on product card | Excl. GST |
| Number Of Gang | 4 |
| Number Of Ways | 1 |
| Colour | Dark Wood |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDSPE |
|---|---|
| Part Number | TSH34U_3_WD_C5 |
| Green Premium Label | Yes |
| Country of Origin | Singapore |
| Show Accessory | No |
| Product Type | Trailing Socket |
| tax text on product card | Excl. GST |
| Number Of Gang | 4 |
| Number Of Ways | 1 |
| Colour | Dark Wood |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account