Thermal overload relays, TeSys Deca, 55...70 A , class 10A

LRD3361
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

TeSys LRD thermal overload relay, 70A/1000V, thermal setting range 55-70A, tripping class 10A, for protection of 3-phase motors 37kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector acting also as reset button, a trip test button for simulation of a tripping, a stop button, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D80-D95. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LA7D3064 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).

Product Details

Activity PPCTR
Part Number LRD3361
Green Premium Label No
Country of Origin France
Product Type Thermal Overload Relays

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Thermal overload relays, TeSys Deca, 55...70 A , class 10A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.