
calcActive())">
thermal overload relays, TeSys Deca, 30...40A, class 10A, motor protection
LRD3355
SGDÂ 173.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRD3355
thermal overload relays, TeSys Deca, 30...40A, class 10A, motor protection
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
thermal overload relays, TeSys Deca, 30...40A, class 10A, motor protection
SGDÂ 173.40
Description
TeSys LRD thermal overload relay, 40A/1000V, thermal setting range 30-40A, tripping class 10A, for protection of 3-phase motors 18.5kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector acting also as reset button, a trip test button for simulation of a tripping, a stop button, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D80-D95. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LA7D3064 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).
Product Details
Activity | PPCTR |
---|---|
Part Number | LRD3355 |
Green Premium Label | No |
Country of Origin | France |
Product Type | Thermal Overload Relays |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account