Thermal overload relay, TeSys Deca, 690VAC, 9 to 13A, 1NO+1NC, class 10A, EverLink BTR screw
SKU :
LRD313
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 146.10
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Thermal overload relay, TeSys Deca, 690VAC, 9 to 13A, 1NO+1NC, class 10A, EverLink BTR screw
SGDÂ 146.10
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Part Number | LRD313 |
|---|---|
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Thermal Overload Relays |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Part Number | LRD313 |
|---|---|
| Green Premium Label | No |
| Country of Origin | France |
| Product Type | Thermal Overload Relays |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account