
calcActive())">
Thermal overload relay,TeSys Deca,0.4-0.63A,1NO+1NC,class 10A,lug terminal
LRD046
SGDÂ 136.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRD046
Thermal overload relay,TeSys Deca,0.4-0.63A,1NO+1NC,class 10A,lug terminal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Thermal overload relay,TeSys Deca,0.4-0.63A,1NO+1NC,class 10A,lug terminal
SGDÂ 136.50
Description
TeSys LRD thermal overload relay, 0.63A/690V, thermal setting range 0.4-0.63A, tripping class 10A, for protection of 3-phase motors 0.12-0.18kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D09-D38. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).
Product Details
Part Number | LRD046 |
---|---|
Green Premium Label | No |
Country of Origin | Thailand |
Product Type | Thermal Overload Relays |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account