
calcActive())">
TeSys Vario - emergency stop switch disconnector - 25 A - on door
VCF0
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VCF0
TeSys Vario - emergency stop switch disconnector - 25 A - on door
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
- TeSys Vario switch disconnector for door mounting, 3 poles, 25A/690V, for motor switching applications up to 7
- 5kW@400V AC-23
- Complete unit composed of a switch body V0, a red handle with yellow 60x60mm front plate KCF1PZ
- Intended for main and emergency stop switch disconnecting usage
- Padlockable handle, for 3 padlocks (to be ordered separately)
- Handle with 4 screws fixing on door, ensuring IP65 to the mounting
- Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh)
Product Details
Activity | PPCTR |
---|---|
Part Number | VCF0 |
Green Premium Label | No |
Country of Origin | Singapore |
Product Type | Emergency Stop Switch Disconnector |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review