
calcActive())">
TeSys K control relay - 4 NO - <= 690 V - 24 V DC standard coil
CA3KN40BD3
SGDÂ 113.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CA3KN40BD3
TeSys K control relay - 4 NO - <= 690 V - 24 V DC standard coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys K control relay - 4 NO - <= 690 V - 24 V DC standard coil
SGDÂ 113.20
Description
TeSys K control relay, 4 contacts (4NO), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 24V DC control circuit with no inrush consumption and equipped with a surge suppression device, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -25/+50°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).
Product Details
Part Number | CA3KN40BD3 |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Control Relay |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account