
calcActive())">
TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 60 A 120V AC 50/60Hz coil
LC1D40008G7
SGDÂ 299.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D40008G7
TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 60 A 120V AC 50/60Hz coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca contactor,4P(2NO+2NC),AC-1 <=440V 60 A 120V AC 50/60Hz coil
SGDÂ 299.10
Description
range:TeSys - product name:TeSys D - product or component type:Contactor - device short name:LC1D - contactor application:Resistive load - utilisation category:AC-1 - poles description:4P - power pole contact composition:2 NO + 2 NC - [Ue] rated operational voltage:Power circuit: - [Ie] rated operational current:60 A (at - control circuit type:AC at 50/60 Hz - [Uc] control circuit voltage:120 V AC 50/60 Hz - [Uimp] rated impulse withstand voltage:6 kV conforming to IEC 60947 - overvoltage category:III - [Ith] conventional free air thermal current:60 A (at 60 °C) for power circuit - Irms rated making capacity:800 A at 440 V for power circuit conforming to IEC 60947 - rated breaking capacity:800 A at 440 V for power circuit conforming to IEC 60947 - [Icw] rated short-time withstand current:320 A 40 °C - 10 s for power circuit720 A 40 °C - 1 s for power circuit72 A 40 °C - 10 min for power circuit165 A 40 °C - 1 min for power circuit - associated fuse rating:80 A gG at - average impedance:1.5 mOhm - Ith 60 A 50 Hz for power circuit - [Ui] rated insulation voltage:Power circuit: 600 V CSA certifiedPower circuit: 600 V UL certifiedPower circuit: 690 V conforming to IEC 60947-4-1 - electrical durability:1.4 Mcycles 60 A AC-1 at Ue - power dissipation per pole:5.4 W AC-1 - Front cover:Without - mounting support:RailPlate - standards:CSA C22.2 No 14EN 60947-4-1EN 60947-5-1IEC 60947-4-1IEC 60947-5-1UL 508 - product certifications:CSAGLBVULGOSTCCCLROS (Lloyds register of shipping)RINADNV - connections - terminals:Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable endControl circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable endControl circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable endPower circuit: screw clamp terminals 1 cable(s) 1…35 mm²flexible without cable endPower circuit: screw clamp terminals 2 cable(s) 1…25 mm²flexible without cable endPower circuit: screw clamp terminals 1 cable(s) 1…35 mm²flexible with cable endPower circuit: screw clamp terminals 2 cable(s) 1…25 mm²flexible with cable endPower circuit: screw clamp terminals 1 cable(s) 1…35 mm²solid without cable endPower circuit: screw clamp terminals 2 cable(s) 1…25 mm²solid without cable end - tightening torque:Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mmControl circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2Power circuit: 8 N.m - on screw clamp terminals - cable 25…35 mm² hexagonal screw head 4 mmPower circuit: 5 N.m - on screw clamp terminals - cable 1…25 mm² hexagonal screw head 4 mm - operating time:4...19 ms opening12...26 ms closing - safety reliability level:B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1 - mechanical durability:6 Mcycles - maximum operating rate:3600 cyc/h 60 °C
Product Details
Part Number | LC1D40008G7 |
---|---|
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Contactor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account