Telephone socket, AvatarOn, white
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Telephone socket, AvatarOn, white
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Breaking Capacity | 25kA |
| Range | AVATARON |
| Product or component type | TELEPHONE SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Device application | COMMUNICATION |
| Number of gangs | 1 GANG |
| Material | PC (POLYCARBONATE): HOUSINGPOLYCARBONATE: PLASTIC PART |
| Colour tint | WHITE |
| Colour tint | WHITE |
| Device mounting | FLUSHSURFACE |
| Communication network category | VOICE: 3 |
| Rated current | 1.5 A |
| Contacts material | CONTACT: PHOSPHOR BRONZE WITH GOLD PLATINGIDC CONTACT: PHOSPHOR BRONZE WITH NICKEL PLATING |
| Contact resistance | 1 µOHM |
| Insulation resistance | >= 200 MOHM |
| Minimum return loss | 23 DB |
| Height | 86 MM |
| Width | 86 MM |
| Depth | 40.7 MM |
| IP degree of protection | IP20 |
| Environmental characteristic | UV RESISTANT |
| Socket additional information | SHUTTERED |
| Dielectric strength | 1000 V FOR 60 S AT 60 HZ |
| AWG gauge | 26 AWG...22 AWG (4 TWISTED PAIR CABLES) |
| Maximum ambient air temperature for operation | 45 °C |
| Relative humidity | 0…95 % |
| Standards | TIA/EIA-568-B.2-1ASTMD4566-98 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.1 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 58 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 638 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 39.5 CM |
| Package 3 Weight | 3.828 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Breaking Capacity | 25kA |
| Range | AVATARON |
| Product or component type | TELEPHONE SOCKET |
| Device presentation | COMPLETE PRODUCT |
| Device application | COMMUNICATION |
| Number of gangs | 1 GANG |
| Material | PC (POLYCARBONATE): HOUSINGPOLYCARBONATE: PLASTIC PART |
| Colour tint | WHITE |
| Colour tint | WHITE |
| Device mounting | FLUSHSURFACE |
| Communication network category | VOICE: 3 |
| Rated current | 1.5 A |
| Contacts material | CONTACT: PHOSPHOR BRONZE WITH GOLD PLATINGIDC CONTACT: PHOSPHOR BRONZE WITH NICKEL PLATING |
| Contact resistance | 1 µOHM |
| Insulation resistance | >= 200 MOHM |
| Minimum return loss | 23 DB |
| Height | 86 MM |
| Width | 86 MM |
| Depth | 40.7 MM |
| IP degree of protection | IP20 |
| Environmental characteristic | UV RESISTANT |
| Socket additional information | SHUTTERED |
| Dielectric strength | 1000 V FOR 60 S AT 60 HZ |
| AWG gauge | 26 AWG...22 AWG (4 TWISTED PAIR CABLES) |
| Maximum ambient air temperature for operation | 45 °C |
| Relative humidity | 0…95 % |
| Standards | TIA/EIA-568-B.2-1ASTMD4566-98 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.1 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 58 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 638 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 39.5 CM |
| Package 3 Weight | 3.828 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| EU RoHS Directive | Compliant By Exemption (Download) |