Switched socket with USB, Vivace E, 13A, 250V, 1 gang, type A+C, 2.1A, white
SKU :
KBN15USB_WE_G2
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 25.10
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
13A 1G Sw SOC w/ A+C 2.1A WE
Switched socket with USB, Vivace E, 13A, 250V, 1 gang, type A+C, 2.1A, white
SGDÂ 25.10
- Description
- Specifications
- Reviews
Description
Overview
| Green Premium Label | No |
|---|---|
| height | 4.21 cm |
| length | 8.6 cm |
| width | 8.6 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Green Premium Label | No |
|---|---|
| height | 4.21 cm |
| length | 8.6 cm |
| width | 8.6 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account