Switched socket with USB charger, Avataron, 21W type A+C, 13A, Dark grey
SKU :
E8715DACUSBR_DG_G2
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 75.00
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
13A Sw Soc w_ USB A+C 21W PD, DG
Switched socket with USB charger, Avataron, 21W type A+C, 13A, Dark grey
SGDÂ 75.00
- Description
- Specifications
- Reviews
Description
Overview
| Green Premium Label | No |
|---|---|
| Show Accessory | No |
| height | 4.1 cm |
| length | 8.6 cm |
| width | 8.6 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Green Premium Label | No |
|---|---|
| Show Accessory | No |
| height | 4.1 cm |
| length | 8.6 cm |
| width | 8.6 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account