
calcActive())">
Switched socket, Vivace E, 13A, 250V, 2 gangs, white
KBNT25_WE
SGDÂ 7.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KBNT25_WE
Switched socket, Vivace E, 13A, 250V, 2 gangs, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switched socket, Vivace E, 13A, 250V, 2 gangs, white
SGDÂ 7.50
Description
Discover a blend of elegance and functionality with Schneider Electric's Vivace E complete assembled switched socket outlet. The rated operating voltage is 250V at 50/60Hz, with a rated current of 13A. The device is designed for seamless flush mounting, ensuring a sleek and integrated installation. The dimensions of the product are (W) 146mm x (H) 86mm x (D) 30.8mm. It is made of polycarbonate, and the color of the product is white with a glossy surface finish. It reaches an IP20 degree of protection. Ensure the reliability and efficiency of all your electrical needs with seamless connectivity using our latest 2P + E pole configuration outlet. Vivace E features a minimalist design with a frameless panel and curved corners that seamlessly blend into your wall. The range product features fits into different home interiors. With the device's enlarged screw terminals, the connection process is further simplified.
Product Details
Green Premium Label | No |
---|---|
height | 3.22 cm |
length | 14.6 cm |
width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account