calcPageSize())"
/>
calcActive())">
Switch, Unica X, 2 way, 16AX, 250V, 3 gangs, with LED, dark bronze
NUX33_2N_DB
SGDÂ 87.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
NUX33_2N_DB
Switch, Unica X, 2 way, 16AX, 250V, 3 gangs, with LED, dark bronze
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch, Unica X, 2 way, 16AX, 250V, 3 gangs, with LED, dark bronze
SGDÂ 87.30
Product Details
| Green Premium Label | Yes |
|---|---|
| Weight | 206 g |
| Range Name | Unica X |
| height | 2.65 cm |
| length | 8.6 cm |
| width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account