
calcActive())">
Switch, Unica X, 2 way, 16AX, 250V, 2 gangs, stainless steel
NUX32_2_SS
SGDÂ 50.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NUX32_2_SS
Switch, Unica X, 2 way, 16AX, 250V, 2 gangs, stainless steel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch, Unica X, 2 way, 16AX, 250V, 2 gangs, stainless steel
SGDÂ 50.30
Product Details
Green Premium Label | Yes |
---|---|
Weight | 192 g |
Range Name | Unica X |
height | 2.65 cm |
length | 8.6 cm |
width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account