
calcActive())">
standard analog input kit, Modicon STB, 4 to 20mA, 4I, 15 bits with sign
STBACI0320K
SGDÂ 955.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

STBACI0320K
standard analog input kit, Modicon STB, 4 to 20mA, 4I, 15 bits with sign
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
standard analog input kit, Modicon STB, 4 to 20mA, 4I, 15 bits with sign
SGDÂ 955.90
Description
This product is part of the Modicon STB range, an offer of modular distributed I/O. This standard analogue input kit is an accessory kit of Programmable Logic Controllers (PLC) and Programmable Automation Controllers (PAC). It has 4 analogue inputs (current 0mA to 20mA) with 15bit plus sign resolution. This product is compatible with most major fieldbus networks. It is an analogue input kit with a rated supply voltage of 24V DC and a current consumption of 95mA at 5V DC for logic bus. It supports hot swap fallback, requires standard type network interface module (NIM). It is an IP20 rated product. Its dimensions are 128.3mm (width) x 70mm (depth) x 18.4mm (height). It is suitable for packaging, bottling, assembly, distribution, textile, printing and semiconductor machines applications. This product is certified by FM Class 1 Division 2, ATEX category 3G, CE, UL, CSA and C-Tick. This kit is suitable for use with mounting base STBXBA2000 and power distribution module STBPDT3100/3105. The kit includes STBXTS2100, 6-terminal spring clamp connector, STBXTS1100, 6-terminal screw type connector, STBXBA2000 base and STBACI0320 module. The Modicon STB distributed I/O solution is an open, modular input/output system that makes it possible to design automation islands managed by a master controller via a bus or communication network.
Product Details
Part Number | STBACI0320K |
---|---|
Green Premium Label | No |
Country of Origin | Indonesia |
Product Type | Standard Analog Input Kit |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account