APC Easy UPS RAIL KIT, 700MM
SKU :
SRVRK1
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
SGDÂ 26.00
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC Easy UPS RAIL KIT, 700MM
SGDÂ 26.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| Part Number | SRVRK1 |
| Green Premium Label | No |
| Show Accessory | No |
| Product Type | Rail Kit |
| Discount Percentage | Between 0-10 % |
| height | 5.5 cm |
| length | 9.5 cm |
| width | 50 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | SPBPP |
|---|---|
| Part Number | SRVRK1 |
| Green Premium Label | No |
| Show Accessory | No |
| Product Type | Rail Kit |
| Discount Percentage | Between 0-10 % |
| height | 5.5 cm |
| length | 9.5 cm |
| width | 50 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account