calcPageSize())"
/>
calcActive())">
APC Easy UPS On-Line Li-Ion SRVL RT Ext. Runtime 3000VA 230V [SRVLPM3KRILx1,SRVRK1x2,SRVL48RMBP2Ux1]
SRVL3KRILRK
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SRVL3KRILRK
APC Easy UPS On-Line Li-Ion SRVL RT Ext. Runtime 3000VA 230V [SRVLPM3KRILx1,SRVRK1x2,SRVL48RMBP2Ux1]
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This APC Single phase Easy UPS is designed for IT professionals or network administrators to maintain business uptime and continuity.The UPS has a 3-year warranty and Lithium-Ion battery has a 5-year warranty.The SRVL comes with a easy-to-read 90 degree rotatable LCD display for detailed and accurate information on UPS status.This lithium-ion UPS is ideal for Micro data centers, Surveillance, Server rooms, POS, and Healthcare IT.Rack/ Tower convertible design with default accessory kit.This 3kVA double-conversion on-line 4U rackmount lithium-ion UPS provides pure sine wave power and extended runtime to support critical electronics during power disruptions.It's ideal for Surveillance, Banking, POS, Healthcare IT, SMB, Micro Data Center and Server room.The SRVL comes with IEC320 C20 input, 6x IEC320 C13 and 1x IEC 320 C19 outlets.The On-Line UPS has a intelligent card slot for optional Network Management Card (AP9544, SRVSMB001, VGL9601l) that enables network-based UPS monitoring and management.With purchased Network Management Card and license, the UPS can connect to EcoStruxure IT or third-party centralized management platforms.The Built-in automatic and manual bypass provide seamless power to the load even in the event of an internal detected fault or error in UPS.The Emergency Power Off (EPO) function can remotely shut off the UPS in an emergency.It's ideal for Surveillance, Banking, POS, Healthcare IT, SMB, Micro Data Center and Server room.
Product Details
| Activity | SPBPP |
|---|---|
| Part Number | SRVL3KRILRK |
| Green Premium Label | No |
| Show Accessory | No |
| Product Type | UPS |
| Discount Percentage | Between 0-10 % |
| height | 48 cm |
| length | 60 cm |
| width | 80 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account