APC Easy UPS On-Line, 2000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 outlets, Intelligent Card Slot, Extended runtime, W/ rail kit
SKU :
SRVL2KRILRK
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
No sellers found for this product.
SGDÂ 3,595.00
Excl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC Easy UPS On-Line, 2000VA, Lithium-ion, Rack/Tower 4U, 230V, 6 IEC C13 outlets, Intelligent Card Slot, Extended runtime, W/ rail kit
SGDÂ 3,595.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | SPBPP |
|---|---|
| Part Number | SRVL2KRILRK |
| Green Premium Label | Yes |
| Show Accessory | No |
| Product Type | UPS |
| height | 48 cm |
| length | 60 cm |
| width | 8 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | SPBPP |
|---|---|
| Part Number | SRVL2KRILRK |
| Green Premium Label | Yes |
| Show Accessory | No |
| Product Type | UPS |
| height | 48 cm |
| length | 60 cm |
| width | 8 cm |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account